IESNA:LM-63-2002
[TEST]P940220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9865
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
899.9 894.2 882.5 872.2 869.6 870.7 873.7 879.4 884.5 886
886.6 894.2 910.1 936.3 979.9 1041.4 1116.3 1206.5 1321.9 1459.3
1615.2 1805.9 2037.2 2300.2 2583.3 2887.3 3179.1 3315 3116 2407.9
1310.1 369.7 113.3 67.2 38.5 15.9 0
899.9 896.8 884.5 874.2 871.7 872.2 875.3 880.9 885.5 887.1
888.1 896.3 911.7 939.4 981.9 1044 1119.9 1210.6 1329.1 1466.5
1627.5 1823.9 2064.4 2321.8 2609.9 2921.7 3207.3 3330.3 3084.7 2354.1
1249.1 346.6 109.7 61.5 35.9 14.4 0
899.9 895.8 884 873.2 868.6 869.1 870.7 873.7 875.8 877.8
880.9 889.6 906 932.2 975.3 1032.2 1105 1191.1 1302.4 1438.3
1608 1820.3 2069.5 2346.4 2633.5 2938.1 3225.7 3375.5 3193.4 2542.8
1509.6 556.9 148.7 73.8 43.6 16.9 0
899.9 893.7 882.5 870.7 864.5 863 864 864.5 864.5 868.1
873.2 883 899.4 925 961.9 1016.3 1088.6 1176.8 1288 1423.4
1607 1826.4 2106.4 2421.7 2744.8 3061.7 3357.5 3524.7 3432.4 2951.4
2026.4 980.4 295.3 107.7 52.3 16.4 0
899.9 893.7 883 870.7 863 861.4 862.5 862.5 862.5 866.6
875.8 884.5 898.3 920.4 953.7 1004 1076.8 1167.5 1279.3 1421.9
1610.1 1860.8 2184.3 2567.4 2961.2 3313.9 3598.5 3779 3800.5 3554.4
2834.5 1704.9 724 184.6 62 14.4 0
899.9 892.2 881.4 869.1 860.9 859.4 860.9 863 863 867.1
876.8 884 894.8 918.3 953.7 1004 1074.7 1167.5 1281.4 1431.6
1628 1897.7 2259.7 2701.2 3149.3 3538.5 3823.6 4035.9 4166.1 4083.1
3539 2484.8 1190.1 373.8 79.5 18.5 0
899.9 893.7 882.5 869.6 861.4 859.4 860.4 862.5 862.5 866.6
875.8 885.5 899.4 921.9 956.8 1008.1 1079.9 1170.1 1282.9 1425.5
1613.6 1864.9 2190 2567.4 2957.1 3317.5 3614.9 3822.1 3849.8 3579
2899.6 1770.5 695.8 179.5 51.8 13.8 0
899.9 894.8 884 871.2 863 860.9 862.5 864 865.5 869.6
876.3 887.1 904.5 930.7 968.1 1019.9 1093.2 1182.4 1293.7 1433.2
1617.7 1850.5 2132 2439.2 2753.5 3070.9 3371.9 3540.6 3425.2 2974.5
2084.4 1001.9 298.9 112.3 53.3 16.4 0
899.9 896.3 885 872.7 866 865 867.1 871.2 874.8 878.4
883 892.2 910.1 938.3 980.4 1038.3 1110.6 1198.3 1308 1440.8
1609 1817.7 2062.3 2329.5 2608.4 2909.9 3206.3 3355.5 3198.6 2660.2
1680.8 660.4 189.2 90.2 48.2 19.5 0
899.9 897.3 885.5 873.2 867.6 867.1 870.7 877.8 884 887.6
891.2 900.4 917.3 946 990.1 1052.2 1128.1 1219.8 1332.7 1469
1627 1823.4 2049.5 2303.3 2573 2871.9 3156.5 3268.3 3057.1 2373
1300.3 391.7 119.5 60.5 32.3 12.8 0
899.9 896.8 885.5 873.2 867.6 867.6 871.2 877.8 884.5 887.6
890.7 898.3 915.8 943 986.5 1047 1122.4 1218.3 1331.6 1460.8
1616.2 1804.4 2029.5 2284.8 2542.2 2841.2 3131.9 3269.3 3090.9 2444.3
1385 435.3 126.1 65.6 33.8 11.8 0
